Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G8MC8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 2.609 |
| Product length mm | 66.269 |
| Product material | Carbon steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | OTC |
![Hose Fittings 1G10MC10 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213507%2FID432874583649-0101_preview.jpg&w=1920&q=75)