Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 64.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA10FJ12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.000 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.625 |
| Hose cut off factor MM | 41.300 |
| Hose size | -12 |
| Inside diameter IN | 0.484 |
| Inside diameter MM | 12.300 |
| Product height in | 1.308 |
| Product height mm | 33.223 |
| Product length in | 2.707 |
| Product length mm | 68.758 |
| Product material | Carbon steel |
| Product width in | 1.308 |
| Product width mm | 33.223 |
| Series | OTC |
| Thread size 1 | 7/8-14 UNF |
