Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.401 |
| A dimension MM | 61.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.120 |
| Backup hex size MM | 28.448 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA10FR8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.470 |
| Hose cut off factor MM | 37.338 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.102 |
| Product height mm | 27.991 |
| Product length in | 2.638 |
| Product length mm | 67.005 |
| Product material | Carbon steel |
| Product width in | 1.102 |
| Product width mm | 27.991 |
| Series | OTC |
| Thread size 1 | 1-14 UNS |
![Hose Fittings 1GA10FR10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213538%2FID432874680682-0101_preview.jpg&w=1920&q=75)