Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.838 |
| A dimension MM | 72.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA10FRB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.270 |
| Drop dimension MM | 32.30 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.000 |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.905 |
| Hose cut off factor MM | 48.400 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.807 |
| Product height mm | 45.898 |
| Product length in | 3.075 |
| Product length mm | 78.105 |
| Product material | Carbon steel |
| Product width in | 1.077 |
| Product width mm | 27.356 |
| Series | OTC |
| Thread size 1 | 1-14 UNS |
