Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.535 |
| A dimension MM | 64.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA10FS10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.900 |
| Hose size | -10 |
| Inside diameter IN | 0.503 |
| Inside diameter MM | 12.800 |
| Product height in | 1.076 |
| Product height mm | 27.330 |
| Product length in | 2.768 |
| Product length mm | 70.307 |
| Product material | Carbon steel |
| Product width in | 1.077 |
| Product width mm | 27.356 |
| Series | OTC |
| Thread size 1 | 7/8-14 UNF |