Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.511 |
| A dimension MM | 63.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA12FJ10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.566 |
| Hose cut off factor MM | 39.800 |
| Hose size | -10 |
| Inside diameter IN | 0.503 |
| Inside diameter MM | 12.800 |
| Product height in | 1.174 |
| Product height mm | 29.820 |
| Product length in | 2.745 |
| Product length mm | 69.723 |
| Product material | Carbon steel |
| Product width in | 1.174 |
| Product width mm | 29.820 |
| Series | OTC |
| Thread size 1 | 1 1/16-12 UN |
