Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.307 |
| A dimension MM | 84.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA12FRA12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.10 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 35.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.380 |
| Hose cut off factor MM | 60.400 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.900 |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 3.567 |
| Product length mm | 90.602 |
| Product material | Carbon steel |
| Product width in | 1.427 |
| Product width mm | 36.246 |
| Series | OTC |
| Thread size 1 | 1 3/16-12 UN |
![Hose Fittings 1GA10FRA10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213540%2FID432874698688-0101_preview.jpg&w=1920&q=75)