Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.275 |
| A dimension MM | 83.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA12FRA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.10 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 35.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.342 |
| Hose cut off factor MM | 59.500 |
| Hose size | -8 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.600 |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 3.512 |
| Product length mm | 89.205 |
| Product material | Carbon steel |
| Product width in | 1.377 |
| Product width mm | 34.976 |
| Series | OTC |
| Thread size 1 | 1 3/16-12 UN |