Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.420 |
| A dimension MM | 86.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA12FRC16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.780 |
| Drop dimension MM | 96.00 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 35.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.100 |
| Hose size | -16 |
| Inside diameter IN | 0.811 |
| Inside diameter MM | 20.600 |
| Product height in | 4.350 |
| Product height mm | 110.490 |
| Product length in | 3.681 |
| Product length mm | 93.497 |
| Product material | Carbon steel |
| Product width in | 1.679 |
| Product width mm | 42.647 |
| Series | OTC |
| Thread size 1 | 1 3/16-12 UN |