Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.574 |
| A dimension MM | 65.400 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA12MP12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.645 |
| Hose cut off factor MM | 41.800 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.427 |
| Product height mm | 36.246 |
| Product length in | 2.835 |
| Product length mm | 72.009 |
| Product material | Carbon steel |
| Product width in | 1.427 |
| Product width mm | 36.246 |
| Series | OTC |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789144157 |
![Hose Fittings 1GA4MP4 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213527%2FID432874642669-0101_preview.jpg&w=1920&q=75)