Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.759 |
| A dimension MM | 70.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA12MP16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.418 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 1.679 |
| Product height mm | 42.647 |
| Product length in | 3.024 |
| Product length mm | 76.810 |
| Product material | Carbon steel |
| Product width in | 1.679 |
| Product width mm | 42.647 |
| Series | OTC |
| Thread size 1 | 3/4-14 NPTF |
![Hose Fittings 1GA4MP4 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213527%2FID432874642669-0101_preview.jpg&w=1920&q=75)