Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.118 |
| A dimension MM | 79.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA16FJ20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.732 |
| Hose cut off factor MM | 44.000 |
| Hose size | -20 |
| Inside diameter IN | 0.846 |
| Inside diameter MM | 21.500 |
| Product height in | 1.989 |
| Product height mm | 50.521 |
| Product length in | 3.462 |
| Product length mm | 87.935 |
| Product material | Carbon steel |
| Product width in | 1.989 |
| Product width mm | 50.521 |
| Series | OTC |
| Thread size 1 | 1 5/16-12 UN |
