Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.480 |
| A dimension MM | 88.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA16FJA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.066 |
| Drop dimension MM | 27.10 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.389 |
| Hose cut off factor MM | 60.700 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 1.619 |
| Product height mm | 41.123 |
| Product length in | 3.744 |
| Product length mm | 95.098 |
| Product material | Carbon steel |
| Product width in | 1.620 |
| Product width mm | 41.140 |
| Series | OTC |
| Thread size 1 | 1 5/16-12 UN |
