Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.291 |
| A dimension MM | 83.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA16FJB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 61.00 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.000 |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.900 |
| Hose size | -16 |
| Inside diameter IN | 0.759 |
| Inside diameter MM | 19.300 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 1 5/16-12 UN |
![Hose Fittings 1GA16FJB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213549%2FID432874718695-0101_preview.jpg&w=1920&q=75)