Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.291 |
| A dimension MM | 83.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA16FJC16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.582 |
| Drop dimension MM | 116.40 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.900 |
| Hose size | -16 |
| Inside diameter IN | 0.759 |
| Inside diameter MM | 19.300 |
| Product height in | 5.181 |
| Product height mm | 131.597 |
| Product length in | 3.555 |
| Product length mm | 90.297 |
| Product material | Carbon steel |
| Product width in | 1.679 |
| Product width mm | 42.647 |
| Series | OTC |
| Thread size 1 | 1 5/16-12 UN |
