Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.102 |
| A dimension MM | 104.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA20FJA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.712 |
| Hose cut off factor MM | 68.900 |
| Hose size | -20 |
| Inside diameter IN | 1.011 |
| Inside diameter MM | 25.700 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 4.447 |
| Product length mm | 112.950 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | OTC |
| Thread size 1 | 1 5/8-12 UN |
