Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.724 |
| A dimension MM | 94.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA20FR20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 48.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.334 |
| Hose cut off factor MM | 59.300 |
| Hose size | -20 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 26.000 |
| Product height in | 1.989 |
| Product height mm | 50.521 |
| Product length in | 3.435 |
| Product length mm | 87.250 |
| Product material | Carbon steel |
| Product width in | 1.989 |
| Product width mm | 50.521 |
| Series | OTC |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132895 |
![Hose Fittings 1GA10FR10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213538%2FID432874680682-0101_preview.jpg&w=1920&q=75)