Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.177 |
| A dimension MM | 80.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA20MR16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.787 |
| Hose cut off factor MM | 45.400 |
| Hose size | -16 |
| Inside diameter IN | 1.040 |
| Inside diameter MM | 26.600 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 3.887 |
| Product length mm | 98.720 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Series | OTC |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
