Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.913 |
| A dimension MM | 150.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA24FJA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.889 |
| Drop dimension MM | 48.00 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.000 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.318 |
| Hose cut off factor MM | 109.700 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 32.000 |
| Product height in | 1.889 |
| Product height mm | 47.981 |
| Product length in | 6.141 |
| Product length mm | 155.981 |
| Product material | Carbon steel |
| Product width in | 2.274 |
| Product width mm | 57.760 |
| Series | OTC |
| Thread size 1 | 1 7/8-12 UN |
