Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.790 |
| A dimension MM | 96.200 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA24FR24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.000 |
| End connection torque | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -24 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.700 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 2.274 |
| Product height mm | 57.760 |
| Product length in | 4.010 |
| Product length mm | 101.854 |
| Product material | Carbon steel |
| Product width in | 2.270 |
| Product width mm | 57.658 |
| Series | OTC |
| Thread size 1 | 2-12 UN |
![Hose Fittings 1GA10FR10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213538%2FID432874680682-0101_preview.jpg&w=1920&q=75)