Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.300 |
| A dimension MM | 109.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA24FRA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.074 |
| Drop dimension MM | 27.30 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.000 |
| End connection torque | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -24 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.710 |
| Hose cut off factor MM | 68.900 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 1.074 |
| Product height mm | 27.280 |
| Product length in | 4.530 |
| Product length mm | 115.062 |
| Product material | Carbon steel |
| Product width in | 2.270 |
| Product width mm | 57.658 |
| Series | OTC |
| Thread size 1 | 2-12 UN |
