Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.550 |
| A dimension MM | 191.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA32FJB32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| Construction Style | Crimp |
| Drop dimension IN | 6 |
| Drop dimension MM | 141 |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -40 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.870 |
| Hex size 1 MM | 72.898 |
| Hose cut off factor IN | 5.420 |
| Hose cut off factor MM | 137.668 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 2 1/2-12 UN |
