Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.661 |
| A dimension MM | 42.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA4FJB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.681 |
| Drop dimension MM | 17.30 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.917 |
| Hose cut off factor MM | 23.300 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.900 |
| Product height in | 1.066 |
| Product height mm | 27.076 |
| Product material | Carbon steel |
| Product width in | 0.679 |
| Product width mm | 17.247 |
| Series | OTC |
| Thread size 1 | 7/16-20 UNF |
