Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.940 |
| A dimension MM | 49.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA4FR6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.100 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.400 |
| Product height in | 0.902 |
| Product height mm | 22.911 |
| Product length in | 2.140 |
| Product length mm | 54.356 |
| Product material | Carbon steel |
| Product width in | 0.902 |
| Product width mm | 22.911 |
| Series | OTC |
| Thread size 1 | 9/16-18 UNF |
![Hose Fittings 1GA10FR10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213538%2FID432874680682-0101_preview.jpg&w=1920&q=75)