Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.011 |
| A dimension MM | 51.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA4FRB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.818 |
| Drop dimension MM | 20.80 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.212 |
| Hose cut off factor MM | 30.800 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.145 |
| Product height mm | 29.083 |
| Product material | Carbon steel |
| Product width in | 0.902 |
| Product width mm | 22.911 |
| Series | OTC |
| Thread size 1 | 9/16-18 UNF |
