Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.822 |
| A dimension MM | 46.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA4FS4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.178 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Series | OTC |
| Thread size 1 | 7/16-20 UNF |
![Hose Fittings 1GA10FS10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213545%2FID432874707691-0101_preview.jpg&w=1920&q=75)