Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 47.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA4MP4TY |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.900 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.679 |
| Product height mm | 17.247 |
| Product material | Carbon steel |
| Product width in | 0.679 |
| Product width mm | 17.247 |
| Series | OTC |
| Thread size 1 | 1/4-18 NPTF |
