Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.984 |
| A dimension MM | 50.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.463 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA4MP6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.463 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.902 |
| Product height mm | 22.911 |
| Product material | Carbon steel |
| Product width in | 0.902 |
| Product width mm | 22.911 |
| Series | OTC |
| Thread size 1 | 1/4-18 NPTF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132956 |
![Hose Fittings 1GA4MP4 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213527%2FID432874642669-0101_preview.jpg&w=1920&q=75)