Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.810 |
| A dimension MM | 46.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA5FJ4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.679 |
| Product height mm | 17.247 |
| Product length in | 1.985 |
| Product length mm | 50.419 |
| Product material | Carbon steel |
| Product width in | 0.679 |
| Product width mm | 17.247 |
| Series | OTC |
| Thread size 1 | 1/2-20 UNF |
