Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.039 |
| A dimension MM | 51.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA5FJ6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| Construction Style | Crimp |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.500 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.496 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 1/2-20 UNF |
