Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA6FRB6TY |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| End connection hex size IN | 0.813 |
| End connection hex size MM | 20.638 |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.036 |
| Product material | Carbon steel |
| Series | OTC |
