Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA8FR8CB |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End size 1 | -8 |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -8 |
| Product material | Carbon steel |
| Series | OTC |
![Hose Fittings 1GA10FR10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213538%2FID432874680682-0101_preview.jpg&w=1920&q=75)