Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA8FRB4TY |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| End size 1 | -8 |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 43.942 |
| Product material | Carbon steel |
| Series | OTC |
