Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Hydraulic hose and fittings
Braided hose and fittings
Braided fittings
1GA8FRB8TY
Ftng (perm), R4
1GA8FRB8TY
Tools
Add to comparison
Add to comparison
1GA8FRB8TY
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
90 Degree
Brand
Aeroquip by Danfoss
Compatible hoses
25832661 FC318 FC466 FC498 FC598 FC619FC699
End size 1
-8
Hose cut off factor IN
1.670
Hose cut off factor MM
42.418
Product material
Carbon steel
Series
OTC