Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.638 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA8MJ8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| Construction Style | Crimp |
| End connection hex size IN | 0.813 |
| End size 1 | -12 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.814 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | OTC |
