Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA8MP10 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| Construction Style | Crimp |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 63.75 |
| End connection hex size IN | 0.938 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.132 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | OTC |