Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA8MR8CA |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.800 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.600 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 2.300 |
| Product length mm | 58.420 |
| Product material | Carbon steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Series | OTC |
| Thread size 1 | 13/16-16 UN |