Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.750 |
| A dimension MM | 69.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.460 |
| Brand | Danfoss |
| Catalog Item | 1RA6MJ6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.842 |
| Hose cut off factor MM | 46.800 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.500 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193032 |
