Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.750 |
| A dimension MM | 69.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | H180 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.500 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.900 |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.830 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193773 |
