Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.180 |
| A dimension MM | 80.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1RA8FJ8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 2.091 |
| Hose cut off factor MM | 53.100 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193810 |
