Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1S10HB10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 81-96 lb-ft(110-130 Nm) |
| End size 1 | -10 |
| End type 1 | Male ORB ISO 11926-2 |
| Finish plating | Dura-Kote |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 1.445 |
| Hose cut off factor MM | 36.700 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | 1S |
| Thread size 1 | 7/8-14 UNF |