Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.634 |
| A dimension MM | 66.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1S15LM8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.464 |
| Hose cut off factor MM | 37.200 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.200 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Series | 1S |