Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.196 |
| A dimension MM | 55.784 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1S16BL6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End size 1 | -16 |
| End Type 1 | Male BSP DIN 3852 form B |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.480 |
| Hose size | -6 |
| Inside diameter IN | 0.263 |
| Inside diameter MM | 6.680 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 2.196 |
| Product length mm | 55.778 |
| Product material | Carbon steel |
| Product width mm | 26.975 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |