Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.374 |
| A dimension MM | 111.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1S20FL24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 2.551 |
| Hose cut off factor MM | 64.800 |
| Hose size | -24 |
| Inside diameter IN | 1.264 |
| Inside diameter MM | 32.100 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.370 |
| Product length mm | 110.998 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 1S |