Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.370 |
| A dimension MM | 161.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1S24FLB32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 79 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 4.320 |
| Hose cut off factor MM | 109.700 |
| Hose size | -32 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 3.120 |
| Product height mm | 79.248 |
| Product length in | 6.370 |
| Product length mm | 161.798 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
| Series | 1S |
