Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.059 |
| A dimension MM | 52.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1S4MP4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 0.984 |
| Hose cut off factor MM | 25.000 |
| Hose size | -4 |
| Inside diameter IN | 0.161 |
| Inside diameter MM | 4.100 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | 1S |
