Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.976 |
| A dimension MM | 50.190 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1S8AD5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 0.964 |
| Hose cut off factor MM | 24.486 |
| Hose size | -5 |
| Inside diameter IN | 0.208 |
| Inside diameter MM | 5.283 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
