Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.980 |
| A dimension MM | 50.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1S8EK6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 0.996 |
| Hose cut off factor MM | 25.300 |
| Hose size | -6 |
| Inside diameter IN | 0.267 |
| Inside diameter MM | 6.800 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.980 |
| Product length mm | 50.292 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | 1S |
| Thread size 1 | M20x1.5 |
