Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.685 |
| A dimension MM | 42.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hose size | -20 |
| Inside diameter IN | 1.677 |
| Inside diameter MM | 42.600 |
| Product height in | 2.120 |
| Product height mm | 53.848 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | Carbon steel |
| Product width in | 2.120 |
| Product width mm | 53.848 |
| Series | 1SA |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133373 |
![Hose Fittings 1SA4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213566%2FID432874764710-0101_preview.jpg&w=1920&q=75)