Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.075 |
| A dimension MM | 78.120 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1SA20MP16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.690 |
| Hex size 1 MM | 42.926 |
| Hex size 2 MM | 43.000 |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.688 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 3.080 |
| Product length mm | 78.232 |
| Product material | Carbon steel |
| Product width in | 1.690 |
| Product width mm | 42.926 |
| Series | 1SA |
| Thread size 1 | 1 1/4-11 1/2 NPTF |